IESNA:LM-63-2002
[TEST]P1055623
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S340D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]438
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
374.2 370.7 368.7 366 361.7 355.9 349.7 342.7 334.2 325.2
315.5 304.7 293.4 281.4 269.4 256.5 243.7 230.5 216.2 202.6
188.6 174.7 161.1 147.1 133.1 119.2 104.8 90 76.1 62.1
48.9 36.1 24.5 13.6 4.7 0 0
374.2 375.7 372.2 367.6 360.6 351.3 340.8 329.1 315.9 301.6
286 269.7 252.7 234.8 216.2 197.6 179.3 160.3 141.7 123.8
106 88.9 71.4 56.3 41.5 28.7 17.5 12 8.5 5.4
3.1 1.2 0.4 0 0 0 0
374.2 371.4 365.2 355.9 342.7 328 309.7 289.9 267.4 243.7
218.5 193.7 169.2 144.8 121.9 99.7 78.8 59.8 42.3 27.9
15.1 10.9 8.5 6.6 4.7 3.1 1.9 1.2 0.8 0.4
0.4 0.4 0.4 0.4 0 0 0
374.2 371 362.5 348.9 331.1 309.7 285.3 258.1 228.6 198.3
168.8 140.5 113.3 88.5 65.6 45.4 28.7 14.4 10.5 8.5
6.2 4.7 3.1 1.9 1.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
374.2 371.4 364.1 348.9 328.4 304.7 277.5 246.8 215 183.2
152.9 123 95.9 72.2 49.7 31.4 15.9 10.9 8.5 6.6
4.7 3.1 1.9 1.2 0.8 0.4 0.4 0.4 0.4 0
0.4 0 0 0 0 0 0
